Scalable Entry Level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M0 Cores

LPC11C00

产品详情

Features

System

  • Arm Cortex-M0 or Arm Cortex-M0+ processor, running at frequencies of up to 50 MHz
  • Arm Cortex-M0 or Arm Cortex-M0+ built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial wire debug
  • System tick timer

Memory

  • Up to 32 KB on-chip flash programming memory
  • 8 KB SRAM
  • In-System programming (ISP) and In-Application programming (IAP) via on-chip bootloader software
  • Flash ISP commands can be issued via UART or C_CAN

Digital peripherals

  • Up to 40 General Purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I2C-bus pins in Fast-mode Plus
  • Four general purpose counter/timers with a total of fou capture inputs and up to 13 match outputs.
  • Programmable windowed WatchDog Timer (WDT)

Analog peripherals

  • 10-bit ADC with input multiplexing among 8 pins

Serial interfaces

  • UART with fractional baud rate generation, internal FIFO, and RS-485 support
  • Two SPI controllers with SSP features and with FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I2C-bus specification and Fast-mode Plus with a data rate of 1 Mbit/s with multiple address recognition and monitor mode
  • C_CAN controller. On-chip C_CAN and CANopen drivers included
  • On-chip, high-speed CAN transceiver (LPC11C22/C24 only)

Clock generation

  • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 7.8 kHz to 1.8 MHz
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the system oscillator or the internal RC oscillator
  • Clock output function with divider that can reflect the system oscillator clock, IRC, CPU clock, and the Watchdog clock

Power control

  • Integrated PMU (Power management unit) to minimize power consumption during Sleep, Deep-sleep, and Deep power-down modes
  • Power profiles residing in boot ROM allowing to optimize performance and minimize power consumption for any given application through one simple function call
  • Three reduced power modes: Sleep, Deep-sleep, and Deep power-down
  • Processor wake-up from Deep-sleep mode via a dedicated start logic using up to 13 of the GPIO pins
  • Power-On reset (POR)
  • Brownout detect with up to four separate thresholds for interrupt and forced reset

Additional features

  • Unique device serial number for identification
  • Single 3.3 V power supply (1.8 V to 3.6 V)
  • Available as 48-pin LQFP package

部件编号包含: LPC11C12FBD48, LPC11C14FBD48, LPC11C22FBD48, LPC11C24FBD48.

文档

快速参考 文档类别.

1-5 / 16 文件

展开

设计文件

5 设计文件

硬件

1-5 / 8 硬件

展开

软件

1-5 / 31 软件产品

展开

工程服务

3 工程服务

查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.

培训

6 培训

展开

支持

您需要什么帮助?