Run With Garmin’s Forerunner 10 Featuring NXP Technology

Garmin

The Garmin Forerunner® 10 GPS watch, powered by NXP technology, tracks distance, pace and calories at the press of a button, enabling runners to enjoy the benefits of a sophisticated GPS watch without the bulk.

Challenge

Create a small, lightweight and attractive GPS-enabled watch that is affordable and easy to use – without sacrificing performance.

Solution

NXP’s Kinetis K20 MCU built on the ARM® Cortex™-M4 core provided the low-power consumption and flexible packaging options necessary to develop a smaller, more attractive device. Combined with outstanding feature scalability and support, the Kinetis K20 MCU was the optimal choice for Garmin’s next-generation watch.

Benefit

The Garmin Forerunner 10 is lightweight, easy-to-use and affordable, with a stylish deign and simple display that helps users meet and exceed their fitness goals.