Industrial control is a key element in any factory automation process. It may vary from a simple panel-mounted controller to large interconnected and interactive distributed control systems.
PLCs are integral to industrial control; their primary function is to control individual machines or stations in real time making low deterministic latency a key factor. For industrial power applications, PLCs may control RF transistors instead of currently used vacuum tubes ensuring an accurate power control over a full dynamic range.
To make PLC programming smart and secure, NFC can replace DIP switches, service UARTs and other electromechanical elements.
Parameterization and Diagnosis via NFC
Industrial Control for Automation Technology – NXP ICC
Discover what is needed to develop an NFC DIN rail demo and learn to integrate NFC into your own system.
Develop your own NFC access control, BLE pairing and device communication.
application note AN12772, FLEXIO,UART,RT1010,i.MXRT
Discusses the sensitivity of high power transistors to the source load and output load. Describes the test bench used for the study and explains the experiment process.
application note, AN12673, K32L, K32L3A6, Multicore, Dual core, Multi-core, Dual-core
This document describes MIMXRT1060/1064 Evaluation Kit (EVK) based on the i.MX RT1060/1064 processor from NXP Semiconductor.
Learn how to use TARA's Embedded Wizard GUI, integrated into MCUXpresso.