S12XF 2-Node Starter Kit

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

Automotive Motor Control Solutions

Features

Microcontroller

  • S12XF512MLM MCU
  • NXP MC33742 system basic chip for hi-speed CAN communication
  • Selectable 16 MHz oscillator module (socketed) or a 4 MHz crystal

Connectivity

  • BDM connector for external in-circuit debugging
  • Header connectors with all microcontroller signals
  • One CAN connector with transceiver integrated in the MC33742
  • Two FlexRay connectors with two transceivers

Components

  • NXP TJA1080 FlexRay transceiver
  • Eight User LEDs
  • Two push-buttons
  • Reset push button for the MCU and/or the SBC
  • NOTE: The EVB9S12XF512E evaluation board comes assembled with the PC9S12XF512MLM (112-pin LQFP). This board is designed to support also the PC9S12XF512MLH (64-pin LQFP). To order this part, contact your NXP sales representative. Refer to for guidelines to enable the support for the 64-pin LQFP device.

Buy Options

S12XFSTARTERKITE-Image

Click to expand

S12XFSTARTERKITE
Active

S12XFSTARTERKITE STARTER KIT.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.