Electric Pumps, Motor Control and Auxiliaries

Overview

Category Products Features
Microcontrollers (MCUs)
Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core 32-bit ARM®-based MCUs, up to 128K Flash and up to 16K RAM.
S12VR Mixed-Signal MCU for Automotive & Industrial Relay Based Motor Control S12 MagniV mixed-signal MCU for relay driven motor
Integrated HCS12 Based Relay Driver Microcontrollers (MCUs) with LIN S12 MagniV mixed-signal MCU with LIN
Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers Cost-effective S12 with CAN and LIN/SAE interfaces
8-bit General Purpose MP MCUs 8-bit Motor control microcontroller
32-bit Automotive General Purpose Microcontrollers
System Basic Chip (SBC)
LIN 2.1/SAE J2602 transceiver LIN Enhanced Physical Interface.
SBC Gen2 with High-Speed CAN and LIN System basis chip Gen2, HSCAN and LIN Interfaces
SBC Gen2 with High-Speed CAN and LIN System basis chip, power management and LIN/CAN
Pre Driver Module
3 Phase Field Effect Transistor Pre-driver Three phase pre-driver.
H-Bridge, Predriver, 5.5-55V, 1A, 100kHz Built-in charge pump
H-Bridge/ 3-ph Bridge
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 11kHz 5.0 A DC motor control H-Bridge.
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz 5.0 A H-Bridge for Motor Drive
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz 5.0 A H-Bridge for Motor Drive
H-Bridge Motor Driver, 5-28V, 5A, 11kHz Dual H-Bridge with PWM capability
H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 20kHz H-Bridge with slew rate control and PWM capability
3 Phase Field Effect Transistor Pre-driver For >40 VDC, 3ph FET pre-driver

What's New

Blog

Automobility Blog

by Our auto experts.