Tire Pressure Monitoring System (TPMS)

Overview

Community Demo

nxp's world's smallest, lowest-power, with highest memory for customer use TPMS is highly integrated with a pressure sensor, temperature sensor, accelerometer, MCU and a transmitter.

See more demos at the nxp Community >
Category Products Features
TPMS Sensor
FXTH87 Tire Pressure Monitor Sensor Family Tire Pressure Monitoring Sensors ranging from 100-900 kPa support cars and light trucks TPMS markets. Integrated pressure and temperature sensors, single (Z) axis or dual (XZ) axis accelerometer, MCU and RF transmitter in an industry smallest 7 mm x 7 mm package.
High-Pressure Tire Pressure Monitoring Sensor (TPMS) Family Tire Pressure Monitoring Sensors ranging from 100-1500 kPa support medium and heavy duty trucks, buses and construction vehicles for TPMS markets. Integrated pressure and temperature sensors, single (Z) axis or dual (XZ) axis accelerometer, MCU and RF transmitter for the industry’s most accurate truck tire pressure monitoring system.
Microcontroller MCU
Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core 32-bit ARM®-based MCUs, up to 128K Flash and up to 16K RAM
Sub-1 GHz RF and 8-bit HCS08 MCU with 32KB Flash, 2KB RAM Sub-1 GHz RF and 8-bit HCS08 MCU with 32KB Flash, 2KB RAM
Kinetis® KW0x-48 MHz, Sub-1 GHz Wireless Radio Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Kinetis KW0x Family of Sub-1 GHz Radio Wireless MCUs
32-bit MCU for Body Electronics Applications 32-bit Power Architecture MCU
Ultra-Reliable MPC56xB MCU for Automotive & Industrial General Purpose 32-bit Power Architecture MCU
Ultra-Reliable MPC5668G MCU for Automotive & Industrial Gateway Applications 32-bit dual-core Power Architecture MCU
8-bit EEPROM with TSI for Body Electronics MCUs Up to 60kb of Flash, up to 4kb of RAM
Ultra-Reliable S12XE High-Performance Automotive and Industrial Microcontrollers 16-bit MCU, up to 1M Flash
S12XS Automotive and Industrial Microcontrollers (MCUs) 16-bit MCU, up to 256K Flash
8-bit Cost-Effective with CAN D MCUs Watchdog MCU, up to 128K Flash
Physical I/F
Single-Wire Can Transceiver CAN I/F
High-speed CAN transceiver with Standby mode High Speed CAN I/F

What's New

Products

FXTH8715 High Pressure TPMS Family

The FXTH8715 high-pressure family of tire pressure monitoring sensors (TPMS) supports ranges of 100-1500 kPa for medium/heavy duty trucks, buses, and construction vehicles.

Training

SafeAssure Functional Safety Program

Solutions targeted to help meet IEC 61508 and ISO 26262 functional safety compliance.