Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
In-car audio systems today have changed from basic radio and CD systems to connected systems that can access content from various sources. Customers are expecting to plug in USB drives, insert SD cards or to connect their Bluetooth® hands-free devices even in the low-end segment.
NXP’s comprehensive portfolio of AM/FM tuner and amplifier solutions and Arm®-based microprocessors offer a scalable set of product families that helps you design entry level connected radio and infotainment systems with USB, AM/FM and Bluetooth connectivity with enhanced audio and user interface capabilities. When combined with NXP’s extensive selection of automotive discrete and networking products, a full system solution can be built on NXP® automotive technology.
Click on the diagram below to see recommended products.
Category | Products | Features |
---|---|---|
i.MX Applications Processor | ||
i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, Arm® Cortex®-A7 Core | Cortex-A7, enhanced security. | |
i.MX6SX: i.MX 6SoloX Processors - Heterogeneous Processing with Arm® Cortex®-A9 and Cortex-M4 cores | Cortex-A9 with Cortex-M4, 2D and 3D graphics. | |
Radio Chipset | ||
TDF8541: I2C-Bus Controlled 4 x 45 W Power Amplifier | The TDF8541 is one of a new generation of complementary quad Bridge-Tied Load (BTL) audio power amplifiers intended for automotive applications. | |
Car Radio and Audio DSP Solutions | All in one digital receiver including tuner and software-defined radio processing. | |
Audio Amplifier | ||
Car Audio Amplifiers | Extremely high dynamic audio range, optimized amplifier efficiency. | |
RF Amplifier | ||
Low Noise Amplifiers (LNAs) | Our low noise amplifier (LNA) portfolio offers solutions to meet future design needs in a wide range of applications. Two technologies serve the LNA portfolio, each with distinct advantages for their applications. | |
Real Time Clock | ||
Automotive RTCs | High reliability and lowest power consumption. Devices are available with I2C or SPI bus interfaces. | |
Display/Push Button Driver | ||
Automotive LCD Drivers | High reliability and best optical performance and available for a wide range of resolutions from 4 x 32 up to 4 x 160 segments. | |
Automotive LED Controllers | High reliability combined with LED dimming, blinking and color mixing capabilities. | |
Automotive Lighting - LED Driver ICs | Versatile, application specific, constant current, high brightness LED (HB-LED) driver Ics. | |
CD Drive Controller | ||
Audio Converters | High quality audio conversion solutions. | |
CAN/LIN Transceiver | ||
CAN Transceivers | A comprehensive portfolio comprising automotive-grade transceivers for all CAN physical layer options. | |
Automotive LIN Solutions | An extensive range of LIN solutions based on the industry standard for low-cost communications in automotive applications. | |
Power Management IC | ||
PF8100-PF8200: 12-channel Power Management Integrated Circuit (PMIC) for high-performance processing applications | The PF8100 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion. | |
VR5500: High Voltage PMIC with Multiple SMPS | The VR5500 is an automotive high voltage multi-output power supply integrated circuit, with focus on Radio, Telematics and Infotainment applications. It includes multiple switch mode and linear voltage regulators. | |
Sensors | ||
Sensors | Sensors designed with the right combination of intelligent integration, logic and customizable software. | |
Single/Dual Ethernet | ||
TJA1102/TJA1102S: IEEE 100BASE-T1 compliant Ethernet PHY Transceivers | Highly-integrated dual (respectively single) port, ambient temperature -40 °C to 125 °C, AEC-Q100 Grade 1. |