Overview

Category Products Features
Microcontrollers (MCUs)
MPC574xP: Ultra-Reliable MPC574xP MCU for Automotive & Industrial Safety Applications Main 32-bit MCU for data processing, dual-core.
MPC560xP: Ultra-Reliable MPC560xP MCU for Automotive & Industrial Safety Applications Main MCU for sensor data processing, 32-bit MCU
S12GC: S12GC Automotive and Industrial Microcontrollers (MCUs) Main MCU for sensor data processing
S12XE: Ultra-Reliable S12XE High-Performance Automotive and Industrial Microcontrollers Main MCU for sensor data processing, 16-bit MCU
Watchdog Microcontrollers (MCU)
S12XS: S12XS Automotive and Industrial Microcontrollers (MCUs) Safing MCU, 16-Bit MCU with up to 256K Flash for redundancy and watchdog functions.
S12P: S12P Automotive and Industrial Microcontrollers (MCUs) Safing MCU, 16-bit MCU with 128K Flash for redundancy and watchdog functions
S08SG: 8-bit Small Package SG MCUs Safing MCU, 8-bit MCU with up to 32K Flash for redundancy and watchdog functions
S08SL: 8-bit EEPROM with LIN S08EL and S08SL MCUs Safing MCU, 8-bit MCU with up to 16K Flash for redundancy and watchdog functions
CAN Interface
MC33897: Single-Wire Can Transceiver Single-Wire CAN Physical Interface.
MC33660: ISO K Line Serial Link Interface ISO K Line Serial Link Interface
Crash Satellite Sensor
MMA16xx: DSI2.5 ±50g to ±312.5g, Z-Axis, Medium- or High-g Digital Inertial Sensor Xtrinsic Inertial Satellite Sensors, Z-Axis overdamped, DSI 2.5 
MMA26xx: DSI2.5 ±25g to ±375g X-Axis, Medium- or High-g, Digital Inertial Sensor Xtrinsic Inertial Satellite Sensors, X-Axis overdamped, DSI 2.5
Rollover Sensors
MMA1254EG: ±5g, Low-g, Analog Accelerometer Analog Low g Accelerometers, Z-Axis.
Local Sensors
MMA65xx: SPI ±80g to ±120g XY-Axis, Medium-g, Digital Inertial Sensor Main ECU X- and XY-Axis Inertial Sensors with arming functions for each axis, SPI compatible.
MMA68xxKW: SPI ±20g to ±120g XY-Axis, Medium-g, Digital Inertial Sensor Main ECU Dual Axis Inertial Sensors with arming pin, SPI compatible
DSI Satellite Sensor Interface
MC33780: Dual DBUS Master, Differential Drive, Frequency Spread DSI 2-Channel Bus Master with Differential Drive.
MC33781: Quad DSI 2.02 Master, Differential Drive, Freq Spread DSI 4-Channel Bus Master with Differential Drive
MC33784: DSI 2.02 Sensor Interface DSI Slave Device for remote sensing
MC33793: DSI Slave for Remote Sensing DSI Slave Device for remote sensing
LIN / K Line Interface
TJA1021: LIN 2.1/SAE J2602 transceiver LIN Physical Interface.
MC33662: LIN 2.1 / SAEJ2602-2, LIN Physical Layer LIN 2.1/SAEJ2605-2, LIN Physical Interface
Squib Driver Four Channels
MC33797: Four Channel Squib Driver IC 4-Channel Squib Driver IC with complete squib diagnostic and deployment interface.

Connect with Us