Overview

Category Products Features
Microcontrollers (MCU)
MPC574xP: Ultra-Reliable MPC574xP MCU for Automotive & Industrial Safety Applications Main 32-bit MCU for data processing, dual-core
MPC560xP: Ultra-Reliable MPC560xP MCU for Automotive & Industrial Safety Applications Main MCU for sensor data processing
S12GC: S12GC Automotive and Industrial Microcontrollers (MCUs) Safety companion MCU, up to 256K Flash for redundancy and watchdog functions
S12XE: Ultra-Reliable S12XE High-Performance Automotive and Industrial Microcontrollers Main MCU for sensor data processing
Airbag SBC
MC33789: Airbag Power Supply and PSI5 Sensor Interface Airbag System Basis Chip with PSI5 Sensor I/F and safing state machine
CAN Interface
MC33897: Single-Wire Can Transceiver Single-Wire CAN Physical Interface
Local Sensor
MMA65xx: SPI ±80g to ±120g XY-Axis, Medium-g, Digital Inertial Sensor Main ECU Xtrinsic Inertial Sensors, X- and XY-Axis, with arming functions for each axis, SPI compatible
MMA68xxKW: SPI ±20g to ±120g XY-Axis, Medium-g, Digital Inertial Sensor Main ECU Xtrinsic Inertial Sensors, XY-Axis, with arming pin, SPI compatible
Roll Over Sensor
MMA1254EG: ±5g, Low-g, Analog Accelerometer Analog Low g Accelerometers, Z-Axis
Squib Driver
MC33797: Four Channel Squib Driver IC 4-Channel Squib Driver IC with complete squib diagnostic and deployment interface
Crash Satellite Sensor
MMA52xx: PSI5 ±60g to ±480g X-Axis, Medium- or High-g, Digital Inertial Sensor Xtrinsic Inertial Satellite Sensors, X-Axis, PSI5, QFN package
MMA52xx: PSI5 ±60g to ±480g X-Axis, Medium- or High-g, Digital Inertial Sensor Xtrinsic Inertial Satellite Sensors, Z-Axis, PSI5, QFN package