Central Gateway / In-Vehicle Networking

Overview

Community Demo

NXP's secure over-the-air communication for automotive networks features embedded hardware cryptographic engine for the rapid decryption of received data.

See more demos at the nxp.community >

Category Products Features
Microcontrollers (MCU)
Ultra-Reliable MCUs for Automotive & Industrial Control and Gateway 32-bit single/dual/triple-core Power Architecture® MCU (z4/z2) with optional Hardware Security Module (HSM).
32-bit MCU for Body Electronics Applications 32-bit dual-core Power Architecture® MCU (z1/z0)
Ultra-Reliable MPC56xB MCU for Automotive & Industrial General Purpose 32-bit single-core Power Architecture MCU (z0)
Ultra-Reliable MPC564xB-C MCU for Automotive & Industrial Control Applications 32-bit dual-core Power Architecture MCU (z4/z0) with Cryptographic Security Engine (CSE)
Ultra-Reliable MPC5668G MCU for Automotive & Industrial Gateway Applications 32-bit dual-core Power Architecture MCU (z6/z0)
Watchdog Microcontrollers (MCU)
8-bit Small Package SG MCUs Watchdog MCU, up to 128KB Flash.
8-bit EEPROM with LIN S08EL and S08SL MCUs Watchdog MCU, up to 16KB Flash
CAN Interface
CAN Transceiver and Controllers CAN Transceiver Portfolio.
LIN Interface
LIN Transceivers Universal Asynchronous Receiver-Transmitter (UART).
System Basic Chip (SBC)
System Basis Chip (SBC) Combines several popular functions in automotive MCU-based systems.
Ethernet interface
IEEE 100BASE-T1 Compliant Automotive Ethernet PHY Transceiver Single-port Ethernet PHY Transceiver.
Ethernet Switch
Five- Ports AVB Automotive Ethernet Switch Five- Ports AVB Automotive Ethernet Switch
Five- Ports AVB & TSN Automotive Ethernet Switch Five- Ports AVB & TSN Automotive Ethernet Switch
CENTRAL-GATEWAY-BNDL7
FlexRay Transceivers FlexRay Transceivers