Cryptography Export Control

NXP® Semiconductors, Inc. operates in accordance with the United States export control laws and regulations and such other U.S. and other national laws as may apply. Currently, all NXP S1 co-processors, and PowerQUICC®.QorIQ® devices with the SEC integrated security engine are export controlled under ECCN (Export Control Classification Number) 5A002 due to the presence of encryption algorithms and functions. For information about export authorities required for the export of NXP products, please contact the NXP Global Trade Compliance team at IECGRP1@nxp.com.

NXP customers may use the links below to obtain product fact sheets which describe the capabilities of NXP items. It is the customer's responsibility to verify the appropriate ECCN classification and obtain any required government authorizations for export of any customer product incorporating NXP items.

Supporting Information

ID and Description Vendor ID Size K Rev # Date Last Modified
MPC180PECI
MPC180 Customer Export Control Information  
NXP   8   1   12/10/2010  
MPC184PECI
MPC184 Customer Export Control Information  
NXP   9   1   12/10/2010  
MPC185PECI
MPC185 Customer Export Control Information  
NXP   9   1   12/10/2010  
MPC190PECI
MPC190 Customer Export Control Information  
NXP   9   1   12/10/2010  
MPC8272_MPC8248PECI
MPC8272 and MPC8248 Customer Export Control Information  
NXP   12   1   12/10/2010  
MPC8311E_8313EPECI
MPC8313 Customer Export Control Information  
NXP   173   1   1/19/2009  
MPC8315EFAMPECI
MPC8315E Family Customer Export Control Information  
NXP   231   2   12/10/2010  
MPC832XEPECI
MPC832x Customer Export Control Information  
NXP   173   2   12/10/2010  
MPC834XEPECI
MPC834x Customer Export Control Information  
NXP   208   2   12/10/2010  
MPC836XEPECI
MPC836x Customer Export Control Information  
NXP   208   2   12/10/2010  
MPC837XEPECI
MPC837xE Family Customer Export Control Information  
NXP   207   2   12/10/2010  
MPC8533EFAMPECI
MPC8533 Family Customer Export Control Information  
NXP   9   1   12/10/2010  
MPC8536EFAMPECI
MPC8536 Family Customer Export Control Information  
NXP   13   1   12/10/2010  
MPC8543_45-PECI
MPC8543 _45 family Customer Export Control Information  
NXP   85   1   10/05/2016  
MPC8548EFAMPECI
MPC8548 Family Customer Export Control Information  
NXP   189   2   12/10/2010  
MPC8555E_MPC8541EPECI
MPC8555 and MPC8541 Customer Export Control Information  
NXP   9   1   12/10/2010  
MPC8568EFAMPECI
MPC8568 Family Customer Export Control Information  
NXP   189   2   12/10/2010  
MPC8569EFAMPECI
MPC8569 Family Customer Export Control Information  
NXP   14   2   12/10/2010  
MPC8572EFAMPECI
MPC8572E Family Customer Export Control Information  
NXP   13   1   12/10/2010  
MPC875_MPC885PECI
MPC875 and MPC885 Customer Export Control Information  
NXP   8   1   12/10/2010  
P2020FAMPECI
P2020 Family Customer Export Control Information  
NXP   154   2   12/10/2010  
MSC8144EPECI
MSC8144E Customer Export Control Information  
NXP   12   1   12/10/2010  
MSC8156EPECI
MSC8156E/EC Customer Export Control Information  
NXP   12   1   12/10/2010  
P1010_1014PECI
P1010_1014 Family Customer Export Control Information  
NXP   22   0   12/10/2010  
P1022FAMPECI
P1022 Family Customer Export Control Information  
NXP   240   2   12/10/2010  
P1023_P1017PECI
P1023_P1017 Family Customer Export Control Information  
NXP   241   1   12/10/2010  
P102XFAMPECI
P1020 and P1021 Family Customer Export Control Information  
NXP   241   2   12/10/2010  
P2040PECI
P2040 Family Customer Export Control Information  
NXP   154   2   3/20/2011  
P3041PECI
P3041 Family Customer Export Control Information  
NXP   146   1   12/10/2010  
P4080FAMPECI
P4080 Family Customer Export Control Information  
NXP   168   2   12/10/2010  
P5020_P5010PECI
P5020_P5010 Family Customer Export Control Information  
NXP   22   0   12/10/2010  
P1025_P1016PECI
P1025_P1016 Family Customer Export Control Information.1  
NXP   153   1   11/15/2012  
P1024_P1015PECI
P1024_P1015 Family Customer Export Control Information.1  
NXP   240   1   11/15/2012  
B4XXX-PECI
B4xxx Family Customer Export Control Information  
NXP   17   1   10/05/2016  
C29X-PECI
C29x Family Customer Export Control Information  
NXP   14   1   10/05/2016  
LS1020A_21A_22A-PECI
LS1020A_21A_22A Family Customer Export Control Information  
NXP   17   1   10/05/2016  
LS1043A_23A-PECI
LS1043A_23A Family Customer Export Control Information  
NXP   17   1   10/05/2016  
LS1046A_26A-PECI
LS1046A_26A Family Customer Export Control Information  
NXP   17   1   10/12/2016  
LS1088_84_48_44A-PECI
LS1088_84_48_44A Family Customer Export Control Information  
NXP   18   1   10/12/2016  
LS2085A_80A-PECI
LS2085A_80A Family Customer Export Control Information  
NXP   18   1   10/05/2016  
LS2088A_84A-PECI
LS2088A_84A Family Export Control Information.  
NXP   18   1   10/17/2016  
LX2160A_2120A_2080A-PECI
LX2160A, 2120A, 2080A Family Export Control Information  
NXP   88   1   9/22/2018  
LS1012A_14A-PECI
LS1012A_14A Family Customer Export Control Information.  
NXP   18   1   10/17/2016  
LS1028_LS1027_LS1018_LS1017A-PECI
LS1028_LS1027_LS1018_LS1017A Family Customer Export Control Information.  
NXP   24   0   12/11/2019  
PSC913X-PECI
PSC913x Family Customer Export Control Information  
NXP   16   1   10/05/2016  
T1014_13-PECI
T1014_13 Family Customer Export Control Information  
NXP   18   1   10/05/2016  
T1020_22-PECI
T1020_22 Family Customer Export Control Information  
NXP   17   1   10/05/2016  
T1024_23-PECI
T1024_23 Family Customer Export Control Information  
NXP   18   1   10/05/2016  
T1040_42-PECI
T1040_42 Family Customer Export Control Information  
NXP   17   1   10/05/2016  
T208X-PECI
T208x Family Customer Export Control Information  
NXP   17   1   10/05/2016  
T4XXX-PECI
T4xxx Family Customer Export Control Information  
NXP   17   1   10/05/2016