Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
NXP® WLAN solutions based on QorIQ® communications support 802.11ac/802.11n access points, wireless routers, and LTE/WLAN small cell base stations.
Our performance-optimized, form factor complete wireless LAN access point reference designs include support options for CAPWAP, MACsec, DTLS protocols, OpenWRT, and Application ID (App ID) applications.
Click on the diagram below to see recommended products.
In brief, the Android application running in the tablet connects via Wi-Fi to the gateway, which translates every command to both ZigBee HA 1.2 and TCP/IP networks, thus enabling any Wi-Fi enabled device to control several devices even if using different communication protocols.
Category | Products | Features |
---|---|---|
MPU | ||
QorIQ® P1020 and P1011 Dual- and Single-Core Communications Processors | Offers the value of extensive integration and extreme power for a wide variety of applications in the networking, telecom, aerospace, defense and industrial markets. |
|
QorIQ® Layerscape 1012A Low Power Communication Processor | Optimized for battery-backed or USB-powered, space-constrained networking and IoT applications, integrates a single Arm® Cortex®-A53 core running up to 1GHz with a hardware packet forwarding engine and high-speed interfaces to deliver line-rate networking performance in an ultra-small size envelope at 1W typical power dissipation. |
|
QorIQ® Layerscape 1021A Dual-Core Communications Processor with LCD Controller | Built on Layerscape architecture the industry's first software-aware, core-agnostic networking architecture to offer unprecedented efficiency and scale. Provides extensive integration and power efficiency for fanless, small form factor enterprise networking applications. |