Motor Drives

Designing fast, reliable, and precise motor control applications.

Overview

Target Applications

  1. 3-Phase AC Induction Motor
  2. Brushless DC Motor (BLDC) Control
  3. Permanent Magnet Synchronous Motor (PMSM)
  4. 3-phase high voltage motor control
  5. Brushed DC Motor Driver
  6. CNC Servo Drive

Specifications

Choose a diagram

1579109330588723448640

Design Resources

Training and Events

Control 3-phase motors by 6-step control commutation for BLDC motors or FOC for PM using S12ZVM, S32K1 or MPC5744P MCUs.

Millions of motors are used today in consumer and industrial products, and today's power and motor-control systems need to be more flexible and intelligent than ever before, especially when it comes to complying with trends in improving energy efficiency.

Design a high-performance dual motor control solution using the Time Processing Unit eTPU complex timers on the MPC5777C-DEVB development board.

Introducing Concepts of FOC Motor Control, the focus is on the theory of the Permanent Magnet Synchronous Motor (PMSM) operation and Field Oriented Control (FOC) used to control the speed and position of PMSM's rotor.