Video Surveillance

VIDEO-SURVEILLANCE

Block Diagram

Video Surveillance

Video Surveillance BD1

Supported Devices

Analog and Mixed Signal

Bridges

Real-Time Clocks

Voltage Level Translators

Interfaces

USB PD-PHY and CC-Logic

USB Redrivers

LCD Segment Drivers

General Purpose I/O (GPIO)

High-Speed Multiplexer

Audio

Audio Converters

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

LED Drivers

PMICs

Sensors

I3C/I²C Digital Temp. Sensors

Features

  • Multicore Processing Quad Arm Cortex-A53; Cortex-M4F
  • GPU OpenGL® ES 3.1, OpenGL® 3.0, Vulkan®, Open CL 1.2
  • Dual independent display interfaces MIPI-DSI (4-lanes); HDMI 2.0a
  • Video Playback 4Kp60 with High Dynamic Range (h.265, VP9), 4Kp30 (h.264), 1080p60 (MPEG2, MPEG4p2, VC1, VP8, RV9, AVS/AVS+, h.263, DiVX), MJPEG - 8x8
  • Audio 6x I2S/SAI (20+ channels, each 32-bits @384 kHz); S/PDIF Tx/Rx; DSD512
  • Dual Camera Interfaces MIPI-CSI (4-lanes each)

Documentation

Quick reference to our documentation types.

20 documents

Show All

Support

What do you need help with?