Permanent Magnet Synchronous Motor

Overview

Reference Designs

Category Products Features
Power Stage Driver
GD3000: 3-Phase Brushless Motor Pre-Driver Three-Phase MOSFET Pre-Driver, 6V-58V, -20 to +105
MC33937: 3 Phase Field Effect Transistor Pre-driver For >40 VDC, 3ph FET pre-driver
Controllers (MCU and DSC)
KV1x: Kinetis® KV1x-75 MHz,  Entry-level 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M0+ 75Mhz CM0+ CPU with hardware square root and divide to further improve performance. Flextimer and dual ADC for low dynamic motor control applications.
KV3x: Kinetis® KV3x-100–120 MHz,  Advanced 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M4 100/120MHz CM4F CPU for high performance, high dynamic applications. Flextimer and dual ADC for advanced control applications.
KV4x: Kinetis KV4x-168 MHz, High Performance Motor / Power Conversion MCUs based on Arm® Cortex®-M4 168MHz CM4F for advanced single motor and multi-motor systems. 4.1MSPS ADC and advanced eFlexPWM for the most demanding applications.
KV5x: Kinetis® KV5x-240 MHz, Motor Control and Power Conversion, Ethernet, MCUs based on Arm® Cortex®-M7 240MHz CM7 core, with 4x5MSPS ADC and 44 timer channels including 24ch eFlexPWM for the most demanding motor applications, combined with ENET for communications.
MC56F84xxx: Digital Signal Controllers Fast ADC, 32-bit DSP core, quadrature decoder, flexible advanced timer
S12ZVM: S12ZVM Mixed-Signal MCU for Automotive & Industrial Motor Control Applications S12Z based MCU with embedded 12V to 5V voltage regulator, LIN phy and 3phase bridge gate driver
MC56F827xx: MC56F823xx and MC56F827xx Digital Signal Controllers Low-power operation enables higher system efficiency due to lower power losses
S32K: 32-bit Automotive General Purpose Microcontrollers S32K is a series of 32-bit automotive MCUs based on ARM® Cortex-M® processors with Safety and Security HW support
MPC574xP: Ultra-Reliable MPC574xP MCU for Automotive & Industrial Safety Applications 32-Bits MCUs meet the highest functional safety standards for automotive and industrial safety domain control applications.
MPC560xP: Ultra-Reliable MPC560xP MCU for Automotive & Industrial Safety Applications 32-bit MCUs enable electronic replacement for heavy hydraulic and engine-driven systems in automotive and industrial applications.
MPC564xL: Ultra-Reliable Dual-Core 32-bit MCU for Automotive and Industrial Applications MPC564xL 32-bit MCUs reduce design complexity with key functional safety features on a single chip for automotive and industrial safety application.
Software and Tools
FREEMASTER: FreeMASTER Run-Time Debugging Tool Real-time control and debugging tool for Digital Signal Controllers.
RTCESL: Real Time Control Embedded Software Motor Control and Power Conversion Libraries Embedded Software and Motor Control Libraries.
Model-Based Design Toolbox A comprehensive collection of tools that plug into the MATLAB®/Simulink® model-based design environment to support rapid application development with NXP® MCUs.
MCATSW: Motor Control Application Tuning (MCAT) Tool MCAL is intended for the development of PMSM FOC applications, real time control structure parameter tuning.
Communications
MC33730: Power Supply with Multiple Linear Regulators Switchmode power supply with multiple linear regulators
TJA1042: High-speed CAN transceiver with standby mode High Speed CAN I/F
MC33903: SBC Gen2 with High-Speed CAN and LIN System Basis Chip with LIN and highspeed CAN I/Fs
MC33904: System Basis Chip Gen2 with High Speed CAN System Basis Chip with highspeed CAN I/Fs
MC33905: SBC Gen2 with High-Speed CAN and LIN System Basis Chip with LIN and highspeed CAN I/Fs
MC34717: 5.0A 1.0MHz Integrated Dual Switch-Mode Power Supply 5.0A, 0.7V/3.6V adj., dual switchmode power supply