Access Control Enhanced Architecture

Overview

Category Products Features
MCU
LPC4000 Series: Mid-range Microcontrollers (MCUs) based on Arm® Cortex®-M4 Cores

Cortex-M4/M4F based MCUs that can support multiple high-bandwidth data streams running simultaneously from peripherals such as Ethernet, USB (host or device), CAN, and LCD display.

LPC4300 Series: High-Performance Microcontrollers (MCUs) based on Arm® Cortex®-M4/M0 Cores

Combines the high performance and flexibility of an asymmetric dual-core architecture (Arm® Cortex®-M4F and Cortex-M0 coprocessor) with multiple high-speed connectivity options, advanced timers, analog, and optional security features to secure code and data communications.

LPC1800 Series: High-Performance Microcontrollers (MCUs) based on Arm® Cortex®-M3 Cores

Cortex-M3 based MCUs running at speeds up to 180 MHz and with multiple high-speed connectivity options, advanced timers, analog, and optional security features.

Kinetis® K Series: High-Performance Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Based on the Arm® Cortex®-M4 core, offers optimized performance, scalable integration and low-power capabilities.

Bluetooth BLE
Bluetooth® Smart/Bluetooth Low Energy

Highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing ARM® Cortex®-M4F cores.

Load Switches
Load Switches

Integrated Type C functionality, Fast Reverse Current Protection and Recovery and High Voltage Tolerance.

USB Redrivers
USB 3.0 Redrivers - Signal Conditioners

Provides complete USB3.0 signal conditioners from single channel and dual channel configurations in different packages.

I²C Devices
I2C Bus

Vast portfolio of I2C Bus devices for all of your design needs.

Power Management
Power Management

Broad portfolio covers everything from the smallest MOSFETs for mobile phones to dedicated power management ICs for DVD+RW applications.