Access Control Entry Level Architecure

Overview

Category Products Features
MCU
LPC1100 Series: Scalable Entry-level Microcontrollers (MCUs) based on Arm® Cortex®-M0+/M0 Cores

Cortex-M0 based MCUs running at speeds up to 50 MHz and 12 ch-12-bit ADC.

LPC1700 Series: Scalable Mainstream Microcontrollers (MCUs) based on Arm® Cortex®-M3 Cores

Cortex-M3 based MCUs running at speeds up to 120 MHz and up to 512KB of flash memory, up to 96KB of SRAM

LPC1800 Series: High-Performance Microcontrollers (MCUs) based on Arm® Cortex®-M3 Cores

Cortex-M3 based MCUs running at speeds up to 180 MHz and with multiple high-speed connectivity options, advanced timers, analog, and optional security features

NFC Reader
NFC Reader ICs
  • Multi-protocol support e.g. ISO/IEC 14443 A & B, ISO/IEC 15693, FeliCa, ISO/NFC 18092, NFC-IP1 peer-to-peer (Passive Initiator Mode)
  • Support of all smart card standards as well as NFC devices and NFC tags
MIFARE SAMs
MIFARE® SAMs for Reader Systems

Offers secure storage and communication in multi-operator infrastructures.

LED Drivers
I2C® LED Controllers

New Fast-mode Plus devices operate at 1 MHz up to 540 pF.

LCD Drivers
LCD Segment Drivers

Supports any static or multiplexed LCD containing up to a certain number of segments or icons.

HITAG Reader
HITAG® Reader ICs

Completely integrated analog front-end circuitry as well as a three-wire microcontroller interface. Configurable receiver parameters allow the optimization of system and transponder requirements.