Heating Ventilation and Air Conditioning (HVAC)

Overview

Block Diagram

Block Diagram
Category Products Features
Microcontrollers (MCU)
Ultra-Reliable MPC56xB MCU for Automotive & Industrial General Purpose 32-bit single-core Power Architecture® MCU.
S12XS Automotive and Industrial Microcontrollers (MCUs) MCU with medium sized memory and feature set.
S12P Automotive and Industrial Microcontrollers (MCUs) MCU with small sized memory and feature set.
Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers MCU optimized for generic body applications.
S12XHY Scalable Cluster Microcontrollers (MCUs) with CAN MCU with stepper motor and LCD driver, CAN I/F.
8-bit EEPROM with TSI for Body Electronics MCUs Up to 60 kb of flash, touch sensing capability.
32-bit Automotive General Purpose Microcontrollers
Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
System Basis Chip (SBC)
SBC with Enhanced High-Speed CAN Transceiver System basis chip with high-speed CAN Interface.
System Basis Chip Gen2 with High Speed CAN System basis chip with high-speed CAN Interface.
SBC Gen2 with High-Speed CAN and LIN System basis chip with high-speed CAN and LIN interface.
LIN SBC with 2x60 mA High Side Drivers System basis chip with LIN interface (Entry Level).
LIN System Basis Chip with DC Motor Predriver System basis chip with LIN interface (medium function).
LIN SBC with DC Motor Predriver and Current Sense System basis chip with LIN interface (high end).
CAN Interface
Single-Wire Can Transceiver CAN interface with protection features.
LIN Interface
LIN 2.1/SAE J2602 transceiver LIN interface with low emission.
LIN 2.1 / SAEJ2602-2, LIN Physical Layer LIN 2.1 and SAEJ2602-2 interface.
8-Bit MCU with Integrated Vreg, Stepper, LIN Phy Integration of MCU, stepper motor H-Bridges and LIN I/F.
Switch Monitoring
MSDI with Suppressed Wakeup Multiple switch detection interface with sleep mode.
MSDI with 32 mA Suppressed Wakeup Multiple switch detection interface with sleep mode.
Motor Control
S12ZVM Mixed-Signal MCU for Automotive & Industrial Motor Control Applications Single-chip BLDC motor control solution.
3 Phase Field Effect Transistor Pre-driver Three phase field effect transistor (FET) pre-driver.
H-Bridge Motor Driver, 5-28V, 5A, 11kHz Dual 5.0 A throttle control H-bridge.
High Side Switches
3 Phase Field Effect Transistor Pre-driver Three phase field effect transistor (FET) pre-driver.
H-Bridge Motor Driver, 5-28V, 5A, 11kHz Dual 5.0 A throttle control H-bridge.
Sensors
0 to 10kPa, Differential and Gauge, Integrated Pressure Sensor Blower Output Pressure Sensor
Piezoresistive transducers for applications employing a MCU or MPU with A/D inputs.
0 to 3.92kPa, Differential and Gauge, Integrated Pressure Sensor Air Distribution Pressure Sensor
Temperature compensated over 10° to 60°C monolithic silicon pressure sensors.
20 to 110kPa, Absolute Digital Pressure Sensor External Pressure Sensor
Piezoresistive absolute pressure sensor with an I2C interface
Cabin Pressure Sensor
Piezoresistive absolute pressure sensor with an I2C interface.