Overview

Category Products Features
NFC Controller
PN7462AUHN: NFC Controller based on ARM® Cortex®-M0 Core with 160 kB Flash & Contact Interface Integrated contact and contactless front end, Arm Cortex M0 MCU with 160kB flash/12kB SRAM/4kB EEPROM, Integrated PMU and voltage regulation for 1.8V, 3V and 5V card supply.
Wireless Connectivity MCU
KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core 48MHz ARM Cortex-M0+ MCU with up to 512kB flash, 128kB SRAM, 2.4 GHz Bluetooth Low Energy version 4.2 Compliant and integrated balun to reduce system cost and PCB board area.
DC-DC
PCA9410_9410A: 3.0 MHz, 500 mA, DC-to-DC boost converter Efficiency up to 94%, Wafer-Level Chip-Size Package (WLCSP) with 0.4 mm pitch; allows for the use of a smaller antenna, or for greater signal strength. ±3 % output voltage accuracy over full current, voltage and temperature range.
Accelerometer
FXLS8471Q: ±2g/±4g/±8g, Low g, 14-Bit Digital Accelerometer ±2g/±4g/±8g dynamically selectable acceleration full-scale range, less than 150 μg/√Hz low-noise.
RTC
PCF8523: Real-Time Clock (RTC) and calendar Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal. Resolution: seconds to years
LED Controller
PCA9956BTW: 24-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver 24 highly programmable output LED drivers. 24 constant current output channels can sink up to 57 mA, tolerate up to 20 V when OFF. 256-step linear programmable, group brightness and group blinking control.
Voltage Level Translator
Voltage Level Translators Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths
MiFARE DESFire
MFRC630 plus: High-performance frontend for MIFARE® and NTAG® products in access control and authentication High-performance multi-protocol NFC frontend for transfer speed up to 848 kbit/s
Motor Driver
MPC17510: H-Bridge, Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz H-Bridge motor driver to control small Brush DC-motors
SAM
P5DF081: MIFARE SAM AV2 (RC52x) or AV2.6 (RC663) Secure Access Module, for secure key storage