Overview

Category Products Features
Connectivity MCU
JN5169-001-M06-2: ZigBee PRO and IEEE802.15.4 Module Industrial temp qualified; ZigBee® and IEEE®802.15.4 MCU
QN908x: Ultra-Low-Power BLE System on Chip Solution High-performance Arm Cortex-M4F MCU + BTLE radio, protocol stack and profile software on a single chip
KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Ultra-low-power, a highly-integrated device that enables BLE v4.2 and IEEE®802.15.4.
KW0x: Kinetis® KW0x-48 MHz, Sub-1 GHz Wireless Radio Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Rich peripheral set with a high-performance bi-directional sub-1 GHz radio
Battery Charger
BC3770: 2A Switch-Mode Li-ion/Li-polymer Battery Charger Suggested part number: BC3770
NFC Tag
NTAG® I2C plus, NFC Forum Type 2 Tag with I²C interface NFC Commissioning. Suggested product: NT3H2111
Temperature Sensor
PCT2202UK: Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C®-bus interface Temperature sensor to feed into the home automation system. Suggested product: PCT2202
Accelerometer
FXLS8471Q: ±2g/±4g/±8g, Low g, 14-Bit Digital Accelerometer To detect physical tampering. Suggested product: FXLS8471
Secure Authenticator
A1006: Embedded Secure Authenticator Solutions High-quality anti-counterfeiting/anti-hacking technology, featuring the highest performance and smallest footprint in a low-power solution