Overview

Reference Designs

Community Demo

A sample refrigerator design with two microcontrollers. The K70 controls the user touch display and while the MC56F8257 DSC manages and controls the compressor.

See more demos at the nxp.community >

Category Products Features
MCU/DSC
56F803X: Digital Signal Controller with CAN for Industrial Applications

16-bit DSC, 56800E core, 16KB Flash, 32MHz, QFP 32.

Digital Signal Controllers

Digital Signal Controllers (DSC) combine the best features of microcontrollers (MCU) and powerful digital signal processing (DSP) capabilities in one single chip.

MCU
KW0x: Kinetis® KW0x-48 MHz, Sub-1 GHz Wireless Radio Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Embeds a rich set of peripherals with a high-performance bi-directional sub-1 GHz radio, capable of operating over a wide frequency range in the license free industrial, scientific and medical (ISM) frequency bands.

LPC84X: Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Cores

Low-Cost Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Cores

Temperature Sensor
I2C® Temperature Sensors

I2C Temperature/Voltage Monitors Best in industry precision to fit any thermal management need.

Touch Sensors
Touch Sensors

Broad portfolio that offers a world of options for HMI designs and that can be configured into simple sliders, rotary wheels, or touch pads for intuitive user interfaces.

Remote Control
Air Conditioning Remote Control

Straightforward long-distance operation, ultra-low power consumption for longer battery life.

Motor Drivers
Motor Drivers

Portfolio that offers a variety of single-device solutions that can be used to control gas and diesel engines (injection drivers) as well as electric motors.