Overview

Reference Designs

Category Products Features
Network Processor
QorIQ® Layerscape 1043A and 1023A Multicore Communications Processors Layerscape LS1043A processor, integrates a four ARM Cortex-A53 core running up to 1600 MHz.
QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors Layerscape LS1046A processor, integrates a four ARM Cortex-A72 core running up to 1800 MHz.
QorIQ® Layerscape 1024A Dual-Core Communications Processor Layerscape LS1024A processor, integrates a dual ARM Cortex-A9 core running up to 1200 MHz.
Software
QorIQ® Layerscape 1043A and QorIQ LS1046A Multicore Communications Processor Broadband Home Router Application Solutions Kit Linux®-based OpenWRT Broadband Home Router Software Solution.
QorIQ® Layerscape 1024A Applications Solutions Kit (ASK) for high performance vertically oriented networking applications Linux®-based OpenWRT Broadband Home Router Software Solution.
Power Management
Multi-Output DC/DC Regulator Multi-output DC-DC Regulator.
Multi-output DC-DC regulator for Low Power LS1 Communication Processors Multi-output DC-DC regulator designed to power single or dual core LS1.
Gigabit Ethernet Copper PHY
F104S8A Four-port Gigabit Ethernet Copper PHY F104S8A Four-port Gigabit Ethernet Copper PHY.