Overview

Reference Designs

Category Products Features
Network Processor
QorIQ® Layerscape 1012A Low Power Communication Processor Layerscape LS1012A processor, integrates a single ARM Cortex-A53 core running up to 800 MHz
QorIQ® Layerscape 1024A Dual-Core Communications Processor Dual Cortex-A9 cores with hardware packet forwarding, security and DPI acceleration.
Microcontroller
KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core
Software
Layerscape 1012A Broadband Home Router Application Solutions Kit Linux®-based OpenWRT Broadband Home Router Software Solution
Layerscape 1012A Network Attached Storage Application Solutions Kit Linux®-based OpenWRT Broadband Home Router Software Solution
Power Management
VR5100: Multi-output DC-DC regulator for Low Power LS1 Communication Processors Multi-output DC-DC regulator designed to power single or dual core LS1
USB Host Controllers
CBTL02043A_CBTL02043B: 3.3 V, 2 differential channel, 2 : 1 multiplexer/demultiplexer switch Two differential channel, 2-to-1 multiplexer/demultiplexer switch for USB 3.1, PCI Express Generation 3, or other high-speed serial interface applications
NFC Controller Solutions
PN7150: High performance NFC controller with integrated firmware for home automation applications Complete NFC controller solution designed for contactless communication at 13.56 MHz and compatible with NFC forum requirements.