Overview

Category Products Features
MCU
Kinetis® K Series: High-Performance Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • Scalable ARM Cortex M4 cores with optional floating point unit
  • Many peripherals integrated to reduce BOM count of external devices
  • Scalable family of parts utilizing the same core software and hardware capability
LPC54000 Series: Power-Efficient Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Core
  • Power efficient single and dual core ARM Cortex M processors
  • Up to 512KB of flash with many integrated peripherals
  • Optional Ethernet, LCD controller and CAN/CAN-FD
i.MX RT Series: Crossover Processor
  • Power of an MPU, ease of use of an MCU
  • Fast realtime response with latency as low as 20ns
  • High Assurance Boot (HAB) with on-the-fly QSPI flash decryption
Connectivity
KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
  • 48MHz ARM Cortex-M0+ MCU with up to 512kB flash, 128kB SRAM
  • 2.4 GHz Bluetooth Low Energy version 4.2 Compliant
  • Integrated balun to reduce system cost and PCB board area
KW21Z: Kinetis® KW21Z-2.4 GHz 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
  • 48MHz ARM Cortex-M0+ MCU with up to 512KB flash, 128KB SRAM
  • 802.15.4 IEEE standard compliant radio
  • Integrated balun to reduce system cost and PCB board area
Voltage Level Translators
Voltage Level Translators
  • Interface easily between sensors and devices with different voltage needs
  • Bidirectional translators work from 1-bit to 32-bit widths
  • Auto direction sensing options
Analog Switch
Analog Switches
  • Allows for switching between analog and digital sources
  • Reduces processor pin count
  • Products ranging from SPST to SP16T