Overview

Interactive Block Diagram

Click on the diagram below to see recommended products.

blockDiagram

Block Diagram

Block Diagram
Category Products Features
Power
AC-to-DC Solutions
  • Efficient conversion
  • Multiple options and power ranges to fit many needs
  • High integration reduces overall component count
MCU
NFC
NFC Tags for Electronics
  • Offload the cumbersome task of provisioning a new device onto an existing network
  • Energy harvesting capabilities to power battery operated devices
LCD Controller
LCD drivers
  • Multiple options with I2C or SPI interfaces
  • Provides high contrast and wide viewing angles
  • Touch sensitive capable when paired with a capacitive touch controller