SOLUTION-REFERENCE-PLATFORMS

SOLUTION-REFERENCE-PLATFORMS

Software Details

Select a section:

Features

  • Platform optimized for market use cases
  • Scalable and Portable Platform Solutions across all the QorIQ Processing Platforms portfolio
  • Optimized (Accelerated/Offload) security applications using hardware engines (SEC, PME, DCE, DPAA)
  • Enable fast time to market and revenue for customers
  • Leverage Open Source (when available) to establish common, open framework solutions
  • Comprehensive Linux based OpenWRT solutions to meet the demanding needs of next-generation consumer networks
  • Application specific software and hardware
  • Support available from a Software-specialized team
  • Provides a wide assortment of high-speed and serial-based connectivity in compact and highly secure designs
  • High efficiency through the use of Arm-based or Power Architecture-based Processors

Design Resources

Select a section:

Hardware

1 hardware offering

  • uCLS1012A VoIP SoM
    Embedded Board Solutions

    uCLS1012A VoIP SoM

Related Software

    Note: For better experience, software downloads are recommended on desktop.

    Support

    What do you need help with?