Home Appliances System Control

Overview

Reference Designs

Category Products Features
Microcontroller (MCU)
Kinetis® E Series: 5V, Robust Microcontrollers (MCUs) based on Arm® Cortex®-M0+/M4 Core

Designed to maintain high-reliability and robustness in harsh electrical noise environments targeting white goods and industrial applications.

LPC1200 Series: Robust and Reliable Microcontrollers (MCUs) based on Arm® Cortex®-M0 Cores

Cortex-M0 based MCUs running at speeds up to 45 MHz.

LPC1300 Series: Entry-level Microcontrollers (MCUs) based on Arm® Cortex®-M3 Cores

Cortex-M3 based MCUs running at speeds up to 72 MHz.

AC/DC
AC-to-DC Solutions

Highly integrated and cost-effective power conversion solution.

RTC
I2C Real-Time Clocks (RTC) 

Extensive portfolio of I2C Real-Time Clocks will fit all of your interface and connectivity needs.

Wired Interfaces
UARTs

Covers industrial and 16C UARTs as well as a growing number of specialty devices, such as our I²C bridge family.

I2C Bus

A vast portfolio of I²C logic products to choose from.

I2C Expanders
I2C Bus Repeaters/Hubs/Extenders

Ideal for many systems using SMBus, AdvancedTCA (ATCA) IPMI, and PMBus.

Valve Driver
MC34SB0410: Quad Valve Controller System on Chip

Four Low side Drivers Regulated up to 2.25A

MC34SB0800: Octal Valve Controller System on Chip

Eight Low side Drivers Regulated up to 2.25A

Relay Driver
MM912_634: Integrated HCS12 Based Relay Driver Microcontrollers (MCUs) with LIN

On-chip oscillator & two independent watchdogs, LIN 2.1 Physical Layer Interface with integrated SCI.