3 phase High Voltage motor control

Overview

Category Products Features
Microcontroller (MCU)
Kinetis® E Series: 5V, Robust Microcontrollers (MCUs) based on Arm® Cortex®-M0+/M4 Core

Designed to maintain high-reliability and robustness in harsh electrical noise environments targeting white goods and industrial applications.

Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7

Designed for a wide range of BLDC, PMSM and ACIM motor control and digital power conversion applications.

AC/DC
AC-to-DC Solutions

Highly integrated and cost-effective power conversion solution.

Temperature sensor
Silicon Temperature Sensors

Deliver highly accurate measurement and a long operating life.

Wired Interfaces
UARTs

Covers industrial and 16C UARTs as well as a growing number of specialty devices, such as our I²C bridge family.

I2C Bus

A vast portfolio of I2C logic products to choose from.

I2C Expanders
I2C Bus Repeaters/Hubs/Extenders

Ideal for many systems using SMBus, AdvancedTCA (ATCA) IPMI, and PMBus

What's New

Blog

Motors & MCUs – The hidden heroes of the modern home

Without motor control, our homes and lives would be far less convenient than they are today – we’d still be washing our clothes by hand, cooking over open fires and desperately searching for the nearest ice cave in which to chill our beers.