Overview

Category Products Features
MCU
Kinetis KV4x-168 MHz, High Performance Motor / Power Conversion MCUs based on Arm® Cortex®-M4 168 MHz Cortex-M4 core with DSP, 128-bit wide flash interface with cache, 2x 12-bit, 16-channel ADCs with PGAs.
Kinetis® KV5x-240 MHz, Motor Control and Power Conversion, Ethernet, MCUs based on Arm® Cortex®-M7 High-performance 240 MHz ARM Cortex-M7, 4 x 8ch 12-bit ADC’s sampling at 5 MSPS, Up to 1 MB Flash and 256 KB RAM, 16 KB instruction cache and 8 KB data cache
Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 More Kinetis V solutions to start your design