Overview

Reference Designs

Category Products Features
MCU
KM3x: Kinetis® KM3x-50–75 MHz Precision Metrology with Segment LCD MCUs based on Arm® Cortex®-M0+

256 KB/128 KB/64 KB single array flash, Supports v6-M Instruction Set Architecture (ISA) including all 16-bit v7-M instructions plus a number of 32-bit thumb-2 instructions.

RTC
Real-Time Clocks

Broad portfolio of tiny, full-featured real-time clocks deliver higher accuracy and lower power consumption to a variety of end applications.

Tamper
RDELECTRONICTAMPER: Electronic Tamper Detection Smart Meter Reference Design

High-performance smart meter reference design that integrates an ultra-low-power tilt sensor used for electronic tamper detection.