Reference Designs

Community Demo

Kinetis V - Motor Control


Kinetis V series is a family of devices targeting motor and power control applications for the mass market with a strong focus on enablement. See two elements of that story: a product benchmark showing relative product performance and the Kinetis motor suite -- a tool that speeds your development time to market.

See more demos at the nxp.community >

Category Products Features
Controllers (MCU and DSC)
Kinetis® V Series: Real-time Motor Control & Power Conversion MCUs based on Arm® Cortex®-M0+/M4/M7 Kinetis V Series MCUs are based upon the ARM® Cortex®-M0+, Cortex-M4 and Cortex-M7 cores and are designed for a wide range of BLDC.
MC56F84xxx: Digital Signal Controllers The MC56F84xxx is the market's fastest digital signal-processing MCU offering exceptional precision, sensing and control.
MC56F827xx: MC56F823xx and MC56F827xx Digital Signal Controllers The MC56F827xx/3xx DSP MCU family offers outstanding power consumption at runtime with exceptional performance, precision, and control.
KEA: Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core 32-bit ARM-based MCUs, up to 128K Flash and up to 16K RAM.
MPC560xP: Ultra-Reliable MPC560xP MCU for Automotive & Industrial Safety Applications 32-bit e200z0H MCU, 512K Flash, 40K RAM with ECC.
S12VR: S12VR Mixed-Signal MCU for Automotive & Industrial Relay Based Motor Control S12 based MCU with embedded 12V to 5V voltage regulator, LIN phy and dual relay driver.
S12ZVM: S12ZVM Mixed-Signal MCU for Automotive & Industrial Motor Control Applications S12Z based MCU with embedded 12V to 5V voltage regulator, LIN phy and 3-phase bridge gate driver.
S32K: 32-bit Automotive General Purpose Microcontrollers S32K is a series of 32-bit automotive MCUs based on ARM® Cortex-M® processors with Safety and Security HW support.
Voltage Regulator
MC33730: Power Supply with Multiple Linear Regulators Switch-mode power supply with multiple linear regulators.
TJA1042: High-speed CAN transceiver with Standby mode High Speed CAN I/F.
MC33903: SBC Gen2 with High-Speed CAN and LIN System Basis Chip with LIN and high-speed CAN I/Fs.
MC33904: System Basis Chip Gen2 with High Speed CAN System Basis Chip with high-speed CAN I/Fs.
MC33905: SBC Gen2 with High-Speed CAN and LIN System Basis Chip with LIN and high-speed CAN I/Fs.
MC34717: 5.0A 1.0MHz Integrated Dual Switch-Mode Power Supply 5.0A, 0.7V/3.6V adj., dual switch-mode power supply.
Power Stage Driver
GD3000: 3-Phase Brushless Motor Pre-Driver Three-Phase MOSFET Pre-Driver, 6V-58V, -20 to +105.
MC33937: 3 Phase Field Effect Transistor Pre-driver For >40 VDC, 3ph FET pre-driver.
Software and Tools
FREEMASTER: FreeMASTER Run-Time Debugging Tool Real-time control and debugging tool for Microcontrollers.
RTCESL: Real Time Control Embedded Software Motor Control and Power Conversion Libraries Embedded Software and Motor Control Libraries.
KINETIS MOTOR SUITE: Easy motor control development solution for BLDC and PMSM motors. Kinetis motor suite for tuning, observing and managing motor control system operation.
Model-Based Design Toolbox A comprehensive collection of tools that plug into the MATLAB®/Simulink® model-based design environment to support rapid application development with NXP® MCUs.