Overview

Category Products Features
Microprocessor (MPU)
S32V234: Vision Processor for Front and Surround View Camera, Machine Learning and Sensor Fusion Applications Quad ARM® Cortex®-A53 cores. Computation-intensive applications for image processing. Dual APEX-2 image cognition engines enabled by OpenCL.
Single / Dual Ethernet 100BASE-T1 PHY
TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant Fully qualified for automotive applications, it offers 100Mbit/s transmit and receive capability per port over up to at least 15m of unshielded twisted pair (UTP) cable.