Trusted Systems Technology

NXP products offer a combination of hardware and trusted firmware which OEMs may use as a root of trust to create trusted systems.

QorIQ Layerscape Processing Platforms Trust Architecture 3.0

  • Arm®v8 cores with Hypervisor, No Execute, and TrustZone™ protections
  • IO Access Control, Platform (IO) MMU
  • Virtualized datapath acceleration
  • Secure Debug Controller
  • Security Monitor with external tamper detection
  • Security Fuse Processor with One Time Programmable Master Key
  • Optional battery backed Zeroizable Master Key
  • Support for Alternate Image, Key Revocation
  • Support for Manufacturing Protection
  • Deployed in QorIQ LS1088A, LS2080A and LS2085A processors
  • View block diagram

QorIQ Layerscape Processing Platforms Trust Architecture 2.1

  • Arm®v7 & v8 cores with Hypervisor, No Execute, and TrustZone™ protections
  • IO Access Control, Platform (IO) MMU
  • Secure Debug Controller
  • Security Monitor with external tamper detection
  • Security Fuse Processor with One Time Programmable Master Key
  • Optional battery backed Zeroizable Master Key
  • Support for Alternate Image, Key Revocation
  • Support for Manufacturing Protection
  • Deployed in QorIQ LS1020A, LS1021A, LS1043A and LS1046A processors
  • View block diagram

QorIQ Processing Platforms Trust Architecture 2.0

QorIQ Processing Platforms Trust Architecture 1.1

  • E500mc or e5500 core with Hypervisor and No Execute protections
  • Platform (IO) MMU
  • Secure Debug Controller
  • Security Monitor with external tamper detection
  • Security Fuse Processor with One Time Programmable Master Key
  • Optional battery backed Zeroizable Master Key
  • Deployed in P5020, P5040, P3041, P2041 and P2040 QorIQ Processors and BSC9131 and BSC9132 QorIQ Qonverge Processors
  • View block diagram

QorIQ Processing Platforms Trust Architecture 1.0

  • Deployed in P4080 QorIQ Processors
    • E500mc core with Hypervisor and No Execute protections
    • Platform (IO) MMU
    • Secure Debug Controller
    • Security Monitor with external tamper detection
    • Security Fuse Processor with One Time Programmable Master Key
    • View block diagram
  • Deployed in P1010 QorIQ Processors
    • E500 core with No Execute protection
    • External access control unit
    • Secure Debug Controller
    • Security Monitor with external tamper detection
    • Security Fuse Processor with One Time Programmable Master Key
    • View block diagram