Technical content and expertise to help jump start your design and get you to production faster.
Eliminate counterfeit and grey market product risks. Our radio-frequency identification (RFID) solutions help brand owners, supply chain partners, and consumers verify the authenticity and integrity of a product. This industry-leading portfolio delivers standout performance across every reading range—proximity, vicinity and long-range—and at every level of security.
RFID protects today’s brands with three key defenses:
Category | Products | Features |
---|---|---|
MIFARE and Smart Card ICs | ||
MIFARE® ICs | ISO/IEEC 14443, ISO/IEC 7816 NFC Forum T2T/T4T, 13.56 MHz, proximity read range up to 4 cm. | |
Smart Label and Tag ICs | ||
NTAG® | ISO/IEC 14443, NFC Forum T2T, 13.56 MHz, proximity read range up to 4 cm. | |
ICODE® | ISO/IEC 15693, ISO/IEC 18000-3, NFC Forum T5T, 13.56 MHz, vicinity read range up to 1.2 m. | |
UCODE® | ISO/IEC 18000-6, EPC Gen2, EPC Gen2 V2, 840-960 MHz, long read range up to 10+ meters. |