Overview

Category Products Features
MCU/MPU
KL1x: Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, 16-bit ADC, 12-bit DAC, Touch Sensing interface.
KL4x: Kinetis® KL4x-48 MHz, USB, Segment LCD, Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, USB and Segment LCD controller, 2x 16-bit ADC, 12-bit DAC, Touch Sensing interface.
Kinetis® K2x USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Low-power Cortex®-M4 up to 120Mhz, up to 1MB Flash, Crystal-less USB OTG, Touch Sensing interface.
Kinetis® K5x Measurement Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Low-power Cortex®-M4 up to 100Mhz with integrated measurement engine, Ethernet, USB and segment LCD.
Kinetis® K7x Graphic LCD Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Low-power Cortex®-M4 up to 150Mhz, 512KB-1MB Flash, LCD Controller, USB OTG, Touch Sensing interface.
i.MX28 Applications Processors: Integrated Power Management Unit (PMU), Arm9 Core ARM9™ up to 454Mhz, 2x HS USB, integrated PMIC, <1W.
i.MX6SL: i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, Arm® Cortex®-A9 Core Cortex®-A9 up to 1GHz, 2D/3D graphics.
VF6xx: Arm® Cortex®-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, security, Ethernet, L2 switch. Dual Cortex®-A5 up to 500Mhz + Cortex-M4 up to 167Mhz, 2xUSB, 2xEthernet, XGA Display controller.
Power Management
MC34VR500: Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.
MMPF0100: 14-Channel Configurable Power Management IC Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals.
PF3000: 12-Channel Configurable PMIC Configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing.
Motor Driver
H-Bridge, Stepper and Motor Drivers

Various configurations are available including fully integrated H-Bridges, MOSFET gate drivers, and fully configurable high-side and low-side switches.

Power Management Audio Controller
Audio Amplifiers

Outstanding quality and design-in support for automotive, portable and domestic applications.

Audio Converters

High quality data conversion solutions

Signal Conditioning
Signal Conditioners