Archived content is no longer updated and is made available for historical reference only.
This LED load board is designed for use with all NXP® LED driver demo boards that support up to 16 channels. The board contains 256 LEDs arranged in 16 channels of 16 LEDs each. The board is connected to the driver PCB with a cable that connects only the number of channels supported by the driver demo board. For each channel, jumpers enable the number of LEDs per channel to also be configured. These jumpers also enable fault detection performance to be evaluated. Push pin connectors enable the board to be connected to any driver system.
Select a section:
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.