Overview

Category Products Features
BLE Microcontrollers (MCU)
Bluetooth® Smart/Bluetooth Low Energy More Bluetooth Smart (Bluetooth Low Energy) solutions to Start your Design.
NTAG
NTAG213_215_216: NFC Forum Type 2 Tag compliant IC with 144/504/888 bytes user memory
NT3H1101_NT3H1201: NTAG I²C - Energy harvesting NFC Forum Type 2 Tag with field detection pin and I²C interface
NTAG® More NTAG Solutions to start your Design.
ICODE®
SL2S1402_SL2S1502_SL2S1602: ICODE ILT
SL2S2602: ICODE SLIX2 NFC Forum Type 5 Tag with originality signature .
ICODE® More ICODE® Solutions to Start your Design.
NFC reader
MFRC630: High-performance frontend for MIFARE® and NTAG® products in access control and authentication
SLRC610: High-performance frontend for ICODE® products in industrial applications
LED driver
PCA9634: 8-bit Fm+ I2C-bus LED driver .
Speaker amplifier
SA58672: 3.0 W mono class-D audio amplifier
Audio Amplifiers for Portable Devices
MCU
KL2x: Kinetis® KL2x-48 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • Up to 256 KB flash with 64 byte flash cache, up to 32 KB RAM.
  • Capacitive touch sense interface supports up to 16 external electrodes and DMA data transfer.
  • 48 MHz core frequency over full voltage and temperature range (-40ºC to +105ºC).