Overview

Category Products Features
BLE Microcontrollers (MCU)
Bluetooth® Smart/Bluetooth Low Energy More Bluetooth Smart (Bluetooth Low Energy) solutions to Start your Design.
NTAG®
NTAG® 213/215/216: NFC Forum Type 2 Tag compliant IC with 144/504/888 bytes user memory
NTAG I²C: Energy-harvesting NFC Forum Type 2 Tag for home appliances
NTAG® More NTAG Solutions to start your Design.
ICODE®
SL2S1402_SL2S1502_SL2S1602: ICODE ILT
SL2S2602: ICODE SLIX2 NFC Forum Type 5 Tag with originality signature .
ICODE® More ICODE® Solutions to Start your Design.
NFC reader
MFRC630: Frontend for MIFARE® and NTAG® products in access control
SLRC610: High-performance frontend for ICODE® products in industrial applications
MCU
KL2x: Kinetis® KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • Up to 256 KB flash with 64 byte flash cache, up to 32 KB RAM
  • Capacitive touch sense interface supports up to 16 external electrodes and DMA data transfer
  • 48 MHz core frequency over full voltage and temperature range (-40ºC to +105ºC).