Overview

Community Demo

Explore the MC34937, an industrial-grade 3-phase gate pre-driver for BLDC and PMSM motor control. The MC34937 can support 12V, 24V, and 36V motor control applications and easily interfaces to standard MCUs and DSPs.

See more demos at the NXP Community >

Category Products Features
MCU/RTC
KE02_40: Kinetis® KE02-40 MHz, Entry-Level Microcontrollers (MCUs) based on Arm® Cortex® -M0+ Core 40 MHz MCU with enhanced ESD/EMC performance for high-reliability.
KE06: Kinetis® KE06-48 MHz, Mainstream with CAN Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core 48 MHz MCU with enhanced ESD/EMC performance for high-reliability
KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
KW20Z: Kinetis® KW20Z-2.4 GHz 802.15.4 Wireless Radio Microcontroller based on Arm® Cortex®-M0+
Sensors
FXTH87 Tire Pressure Monitor Sensor Family 7mm x 7mm package, low power consumption, 8kB memory, dual-axis accelerometer.
FXAS21002C: 3-Axis Digital Gyroscope Electronic compass stabilization and enhanced motion control
Motor Driver
GD3000: 3-Phase Brushless Motor Pre-Driver Three half-bridge drivers, each capable of driving two N-channel MOSFETs.
USB
MC34825: MicroUSB Interface IC Micro-USB Interface IC
MC34827: Mini or Micro-USB Interface IC Mini or Micro-USB Interface IC.
PTN5150: CC logic for USB Type-C applications CC logic for USB Type-C applications
NX5P3090UK: USB PD and type C current-limited power switch USB PD and type C current-limited power switch
USB Interfaces More USB Interfaces Solutions to Start your design
Lighting
ASL341ySHN: Three-channel Automotive LED Buck Driver Constant average DC current to LEDs independent of input voltage.
PCA9956BTW: 24-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver 24-channel Fm+ I²C-bus 57 mA/20 V constant current LED driver
I2C
I2C Bus More Interface products , Mux, VLT, GPIO.
Battery Management
MC33771: 14-Channel Li-ion Battery Cell Controller IC Communication through SPI or transformer isolation to MCU for processing and control.