Overview

Category Products Features
NFC tag
NTAG®

Based on the proximity ISO/IEC 14443 industry standard and contains NFC Forum tag type 2 and tag type 4 compliant tag ICs with an operating range of up to 10 cm.

MCU
LPC800 Series: Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Cores

An ultra-efficient, 30 MHz Arm® Cortex®-M0+ core delivers deterministic, real-time performance.

Connected tag
NT3H1101_NT3H1201: NTAG I²C - Energy harvesting NFC Forum Type 2 Tag with field detection pin and I²C interface

Pass-through mode up to 10 kbit/s using 64 byte SRAM buffer and Energy harvesting up to 15 mW with a wake up host with field detect pin.

NFC peer-to-peer
PN512: Standard NFC Forum-compliant frontend

RF standard compliance: Reader/writer mode ISO/IEC 14443A/MIFARE, ISO/IEC 14443B and FeliCa and card Operation mode supporting ISO/IEC 14443A/MIFARE and FeliCa.

Zigbee
Zigbee

Designed on top of the IEEE® 802.15.4 standard, Zigbee is a self-healing, secure, robust, mesh protocol that can scale to hundreds of nodes across large areas.

Speaker amplifier
SA58672: 3.0 W mono class-D audio amplifier

Mono, filter-free class-D audio amplifier which is available in a 9 bump WLCSP (Wafer Level Chip-Size Package) and 10-terminal HVSON packages.

NFC reader
NFC Reader ICs

Frontend solutions for the next generation of NFC applications.

Bluetooth
Bluetooth® Smart/Bluetooth Low Energy

Ultra lower power solutions, without compromising radio performance. In addition to providing complete SoCs, a host Bluetooth Low Energy stack is provide as well as many GATT Profiles and Services.

LED driver
PCA9634: 8-bit Fm+ I2C-bus LED driver

I2C-bus controlled 8-bit LED driver optimized for Red/Green/Blue/Amber (RGBA) color mixing applications.

Sensors
Sensors

Secure sensing solutions for automotive and industrial IoT.

MCU–USB
Kinetis® K2x USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

MCUs family that integrates cost effective Full and High-speed USB 2.0 On-The-Go (OTG) with device charge detect capability & crystal-less functionality.

What's New

Blog

Tamagotchi uses NFC to blend the physical world with the digital one