Overview

Reference Designs

Community Demo

Speed development time when designing your portable medical device with Our Healthcare Analog Front End (AFE) reference platform which includes a complete hardware platform, schematics and software. Based on the Kinetis Microcontroller K53 measurement.

See more demos at the nxp.community >

Category Products Features
Microcontroller (MCU)
K50_100: Kinetis® K50-100 MHz, USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • 64 KB-128 KB of SRAM
  • FlexMemory: 32 bytes-4KB
K53_100: Kinetis® K53-100 MHz, USB, Segment LCD, Ethernet Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • 128 KB of SRAM
  • FlexMemory: Up to 256 bytes-4KB
Wireless Communication
KW40Z: Kinetis® KW40Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core 2.4 GHz Bluetooth Low Energy version 4.1 Compliant.
Coin Cell Battery
MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger
  • Input voltage up to 28 V.
  • Charge cycle includes trickle, constant-current (CC) and constant-voltage (CV) charge modes.