Overview

Category Products Features
MCU
KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Ultra low-power, up to 512 KB Flash and up to 128 KB SRAM.
KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Ultra low-power, up to 512 KB Flash and up to 128 KB SRAM.
KW30Z: Kinetis® KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on Arm® Cortex®-M0+ Ultra low-power, 160 KB Flash and 20 KB SRAM.
Pressure Sensor
MPXx5050: -50 to 50kPa, Differential and Gauge Pressure Sensor Small form factor and high reliability of on-chip integration.
MPL3115A2: 20 to 110 kPa, Absolute Digital Pressure Sensor High precision altimeter and barometer.
Differential/Gauge up to 115 kPa More Pressure Sensors to Start your design.
Pump Driver
MC34SB0410: Quad Valve Controller System on Chip

Quad valve and pump controller system on chip that allows to control a motor up to 16kHz.

MC34SB0800: Octal Valve Controller System on Chip

Octal valve and pump controller system on chip that allows to control a motor up to 500Hz.