Air Conditioning/External Unit

Overview

Category Products Features
Microcontrollers (MCU)
KW20Z: Kinetis® KW20Z-2.4 GHz 802.15.4 Wireless Radio Microcontroller based on Arm® Cortex®-M0+ IEEE® 802.15.4-2011 RF connectivity for portable, extremely low-power embedded systems.
KW30Z: Kinetis® KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on Arm® Cortex®-M0+ Bluetooth® Smart/Bluetooth® Low Energy (BLE) v4.1 RF connectivity for portable, extremely low-power embedded systems.
KW21Z: Kinetis® KW21Z-2.4 GHz 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core IEEE® 802.15.4 RF connectivity for portable, extremely low-power embedded systems.
KW31Z: Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Bluetooth® Smart/Bluetooth® Low Energy (BLE) v4.1 RF connectivity for portable, extremely low-power embedded systems.
KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Bluetooth® low energy (BLE) v4.2 and IEEE® 802.15.4 RF connectivity for portable, extremely low-power embedded systems.
KV4x: Kinetis KV4x-168 MHz, High Performance Motor / Power Conversion MCUs based on Arm® Cortex®-M4 Exceptional precision, sensing and control.
KV3x: Kinetis® KV3x-100–120 MHz,  Advanced 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M4 High-performance solution for BLDC, PMSM and ACIM motor control applications.
KV1x: Kinetis® KV1x-75 MHz,  Entry-level 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M0+ High performance in math-intensive applications targeting BLDC and PMSM motors.
Power Management
PF3000: 12-Channel Configurable PMIC Positive temperature coefficient of resistance.
PF3001: 10-Channel Configurable PMIC Numerous outputs with various current ratings as well as programmable voltage and predefined sequencing.
MMPF0100: 14-Channel Configurable Power Management IC Outputs with various current ratings to power the core processor, memory and a wide range of peripherals.
MC34VR500: Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.
AC/DC with PFC
AC-DC Controllers with Integrated PFC Integrates a Power Factor Corrector (PFC) controller in a multi-chip IC.
Sensors
MPXx5004: 0 to 3.92kPa, Differential and Gauge, Integrated Pressure Sensor State-of-the-art monolithic silicon pressure sensors for monitoring air flow.
MPXx5010: 0 to 10kPa, Differential and Gauge, Integrated Pressure Sensor NXP® MPX5010/MPXV5010G/MP3V5010 series of piezoresistive transducers.
MPL3115A2: 20 to 110 kPa, Absolute Digital Pressure Sensor Barometric pressure sensor with an I2C interface.