Technical content and expertise to help jump start your design and get you to production faster.
A typical air conditioning system consists of an external unit, an internal unit and a remote control. For the remote control unit, NXP® capacitive touch solutions and wireless microcontrollers enable smart two-way communication, a very low power profile, and increased user reliability. Benefits include:
Click on the diagram below to see recommended products.
Category | Products | Features |
---|---|---|
Wireless Microcontrollers and Connectivity | ||
JN5161: IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM | Ultra low power, high performance wireless microcontroller supporting ZigBee Green Power and IEEE802.15.4 networking stacks. | |
JN5164: ZigBee and IEEE802.15.4 wireless microcontroller with 160 kB Flash, 32 kB RAM | Ultra low power, high performance wireless microcontroller supporting RF4CE and IEEE802.15.4 networking stacks. | |
JN5168: ZigBee and IEEE802.15.4 wireless microcontroller with 256 kB Flash, 32 kB RAM | Ultra low power, high performance wireless microcontroller supporting ZigBee and IEEE802.15.4 networking stacks. | |
JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | Ultra low power, high performance wireless microcontroller for ZigBee applications. | |
Interface | ||
PCA85132U: LCD driver for low multiplex rates | LCD driver for low multiplex rates. | |
PCA2117: Automotive LCD driver for character displays | Automotive LCD driver for character displays. | |
LCD drivers | More LCD Drivers options to start your design. |