Overview

Category Products Features
MCU
LPC1100 Series: Scalable Entry-level Microcontrollers (MCUs) based on Arm® Cortex®-M0+/M0 Cores Suggested product: LPC1100
Wireless Connectivity MCU
KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core If BLE v4.2 and/or IEEE®802.15.4 are desired. Suggested product: KW41Z
KW0x: Kinetis® KW0x-48 MHz, Sub-1 GHz Wireless Radio Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Rich peripheral set with a high-performance bi-directional sub-1 GHz radio.
JN5169-001-M06-2: ZigBee PRO and IEEE802.15.4 Module Industrial temp qualified; ZigBee® and IEEE®802.15.4 MCU
OL2385AHN: Low-Power Multi-Channel UHF RF Wireless Platform Suggested product: OL2385AHN
NFC Tag
NTAG® I2C plus: NFC Forum Type 2 Tag with I2C interface for home and consumer applications Read consumption even if the display is damaged. Suggested product: NT3H2111
LCD Driver
PCF85133U: Universal LCD driver for low multiplex rates Suggested product: PCF85133U
RTC
PCF2123: SPI Real-time clock/calendar Suggested product: PFC2123
DC-DC Solutions
DC-to-DC Solutions Integrated and cost-effective solutions portfolio for DC-to-DC power conversion applications. Operating at 3.0 MHz, and 300mA – 500mA.
Secure Authenticator
A1006: Secure Authenticator IC - Embedded Security Platform High-quality anti-counterfeiting/anti-hacking technology, featuring the highest performance and smallest footprint in a low-power solution