Overview

Category Products Features
Power Management
Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.
14-Channel Configurable Power Management IC Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals.
12-Channel Configurable PMIC Configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing.
Wireless Connectivity
Kinetis® KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on Arm® Cortex®-M0+ Low Power ARM Cortex M0+, BLE v4.1, ZigBee.
Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Low Power ARM Cortex M0+, BLE v4.2, ZigBee, Thread, Dual PAN.
NTAG I²C - Energy harvesting NFC Forum Type 2 Tag with field detection pin and I²C interface Near Field Communication (NFC), I2C Contact Interface.
MCU/MPU
Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, 16-bit ADC, 12-bit DAC, Touch Sensing interface.
Kinetis® KL4x-48 MHz, USB, Segment LCD, Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, USB and Segment LCD controller, 2x 16-bit ADC, 12-bit DAC, Touch Sensing interface.
Kinetis® K2x USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Low-power Cortex®-M4 up to 120Mhz, up to 1MB Flash, Crystal-less USB OTG, Touch Sensing interface.
Kinetis® K5x Measurement Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Low-power Cortex®-M4 up to 100Mhz with integrated measurement engine, Ethernet, USB and segment LCD.
Kinetis® K7x Graphic LCD Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Low-power Cortex®-M4 up to 150Mhz, 512KB-1MB Flash, LCD Controller, USB OTG, Touch Sensing interface.
i.MX28 Applications Processors: Integrated Power Management Unit (PMU), Arm9 Core ARM9™ up to 454Mhz, 2x HS USB, integrated PMIC, <1W.
i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, Arm Cortex-A9 Core Cortex®-A9 up to 1GHz, 2D/3D graphics.
ARM Cortex-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, security, Ethernet, L2 switch Dual Cortex®-A5 up to 500Mhz + Cortex-M4 up to 167Mhz, 2xUSB, 2xEthernet, XGA Display controller.
Touch Sensing (Keypad)
NXP Touch Software Software download features touch detection algorithms and is ideally suited for RTOS based applications.
Accelerometer
Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer

6-axis sensor combines industry-leading accelerometer and magnetometer sensors in a small 3 x 3 x 1.2 mm QFN plastic package.

Pressure Sensor
-50 to 50kPa, Differential and Gauge Pressure Sensor Small form factor and high reliability of on-chip integration.
20 to 110kPa, Absolute Digital Pressure Sensor High precision altimeter and barometer.
Differential/Gauge up to 115 kPa More Pressure Sensors to Start your design.
Motor Driver
Motor Drivers
  • H-bridge and config switches
  • Embedded MCU plus power
  • High side switch