Overview

Category Products Features
Smart supply
PMIC for Networking Processors

Various versions of VR500 have been incorporated into multiple QorIQ LS1 networking communications processor reference platforms. This collaboration provides proven platform-level solutions from a single supplier to enable faster time to market and reduced engineering effort.

Wireless microcontroller
Bluetooth® Smart/Bluetooth Low Energy

Our Bluetooth Smart (Bluetooth Low Energy) solutions include highly integrated SoCs with up to 512 KB Flash and 128 KB RAM utilizing Arm® Cortex®-M4F cores.

Thread

Thread is an IPv6-based mesh networking protocol developed by industry leading technology companies, like NXP®, for connecting products around the home and in buildings to each other, to the internet and to the cloud.

Zigbee

Zigbee is a networking protocol defined by the Zigbee Alliance for low-cost, low-power, wireless control and monitoring solutions.

Proprietary IEEE 802.15.4-based

The IEEE 802.15.4 standard for Low-Rate Wireless Personal Area Networks (LRWPANs) supports a maximum over-the-air data rate of 250 kbps for the 2400-MHz band.

Lamp driver
CFL and HF-TL Drivers - Dimmable

600 V driver IC for HF fluorescent lamps

EMC
Synchronous Rectification controller suitable for both high-side and low-side control

Optimized for use in power adapters, this next-generation GreenChip device enables low current consumption, high system efficiency, and a reduced bill of materials.