Overview

Category Products Features
MPU
i.MX 8 Series Applications Processors: Multicore Arm® Cortex®-A72, Cortex-A53, Cortex-A35, Cortex-M4 cores
  • Scalable processing depending on application needs
  • Multiple camera interfaces to suit more sensors on the market
  • High definition video encoding capability
  • Option DSP for additional image manipulation
Connectivity
NFC Tags for Electronics
  • Offload the cumbersome task of provisioning a new device onto an existing network
  • Energy harvesting capabilities to power battery operated devices
  • Contactless solution to minimize the cabling and connections required
Voltage Level Translator
Voltage Level Translators
  • Interface easily between sensors and devices with different voltage needs
  • Bidirectional translators work from 1-bit to 32-bit widths
  • Auto direction sensing options
High-speed Multiplexer
High-speed Multiplexer
  • Covers bandwidth requirements from 1.5Gbps to 10Gbps
  • Switch many popular display formats
LED Driver
I2C® LED Controllers
  • Easily connect to MCU over I2C bus
  • Offload MCU from controlling LED sequence
  • Generate sophisticated LED sequences for unique user experience
LCD Driver
LCD drivers
  • Multiple options with I2C or SPI interfaces
  • Provides high contrast and wide viewing angles
  • Touch sensitive capable when paired with a capacitive touch controller
Real-time Clock
Real-Time Clocks
  • Ultra-low power with I2C or SPI interfaces
  • Temperature compensated with integrated crystal CMOS
  • Battery management and alarm with tamper detection capability
Temperature Sensor
I2C® Temperature Sensors
  • I2C Bus
  • High accuracy with low-power consumption
  • Extended temperature range devices with programmable thresholds
I2C Bus Expander
I2C® General Purpose I/O
  • 4, 8, 16, 24, or 40 additional GPIO pins via I2C
  • Robust Performance in the smallest and thinnest packages on the market
  • Lowest I2C bus power supply voltages
USB Type-C
USB Type-C: True Plug'n Play
  • Latest generation USB type C support
  • Deliver up to 10Gbps data rate and 100W of power
  • Easier design and usability with reversible plug and cable direction
High-speed Switch
High Speed Signal Switches
  • High-bandwidth analog pass-gate technology
  • Low insertion loss
  • Support for high-speed switching over a wide common-mode range and differential swing
Signal Conditioner
USB Redrivers - Signal Conditioners
  • Active signal regenerator to reduce bit error rate
  • Improvement in signal eye diagrams
  • Extend link and cabling distances
Bridge
Bridges
  • Bridge ICs to convert from I2C/SPI to UART/IrDA/GPIO
  • Low power devices to easily convert from different protocols
  • Single and Dual UART interfaces to increase design flexibility