Overview

Category Products Features
Microcontrollers MCU
S08LL: 8-bit Segment LCD LL MCUs Industry leading low-power technology.
S08QE: 8-bit Flexis QE MCUs 128 KB of flash, 24 analog-to-digital converter (ADC) channels and delivering up 25 MHz in bus frequency.
K11_50: Kinetis® K11-50 MHz, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core low-power, security encryption, tamper detection and processing efficiency.
K21_50: Kinetis® K21-50 MHz, Full-Speed USB, Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core Rich suite of analog, communication, timing, and control peripherals plus hardware encryption and tamper detection.
K63_120: Kinetis® K63-120 MHz, 256KB SRAM, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Security encryption, tamper detection, large memory densities, and low-power processing efficiency.
S08QB: 8-bit QB MCUs Extreme energy-efficiency for ultra-long operating life in battery-powered applications.
S08JM: 8-bit USB Cost-Effective JM MCUs On-chip USB 2.0 full-speed device support plus two complimentary USB software stacks.
S08LG: 8-bit Segment LCD S08LG32 and S08LG16 MCUs Drive liquid crystal displays (LCD) with up to 296 segments.
Temperature Sensors
PCT2202UK: Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C®-bus interface Ultra low power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C-bus interface.
MPL3115A2: 20 to 110 kPa, Absolute Digital Pressure Sensor Barometric pressure sensor with an I2C interface.
Power Management
PF3000: 12-Channel Configurable PMIC Numerous outputs with various current ratings as well as programmable voltage and sequencing.
PF3001: 10-Channel Configurable PMIC Numerous outputs with various current ratings as well as programmable voltage and predefined sequencing.
MMPF0100: 14-Channel Configurable Power Management IC Outputs with various current ratings to power the core processor, memory and a wide range of peripherals.
MC34VR500: Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.