Overview

Category Products Features
MCU
S08LL: 8-bit Segment LCD LL MCUs 8-bit LCD microcontroller for battery-powered applications.
S08QB: 8-bit QB MCUs 8-bit energy-efficient MCU for ultra-long operating life in battery-powered applications.
S08QE: 8-bit Flexis QE MCUs 8-bit MCU with easy migration to 32-bit MCUs.
K11_50: Kinetis® K11-50 MHz, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core Low-power, security encryption, tamper detection and processing efficiency.
Temperature Sensor
PCT2075: I²C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog Temperature-to-digital converter featuring ±1 °C accuracy over 25 °C to +100 °C range.
PCT2075: I²C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog Temperature-to-digital converter featuring ±1 °C accuracy over 25 °C to +100 °C range.
SA56004X: SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms SMBus compatible, 11-bit remote/local digital temperature sensor with overtemperature alarms.
LCD Driver (Optional)
PCA85132U: LCD driver for low multiplex rates LCD driver for low multiplex rates.
LCD drivers More LCD Drivers options to start your design.